HSS G Drill bit
New product PremiumItem #r1697732
Premium HSS ground drill bit for drilling small holes in metal, DIN 338 compliant
- Product Class: Premium
- Connection end: Smooth shank
- Material composition: HSS M2
Share
Customers also searched for steel drill bit , metal drill bit , high speed steel drill bits or Twist Bit
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4a9f60b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@289138ab, unit=null, value=Specially designed tip with split point for precise self-centering}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c5bcb836, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ca203ae2, unit=null, value=Fast start due to sharp 135-degree tip angle}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a908af1f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@713a711b, unit=null, value=Spiral flute enabling easy chip removal, optimal application of lubricant to the drill bit tip and reduced heat generation}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cec747b7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b941fc05, unit=null, value=Designed to get the maximum performance out of cordless tools – so you get more work done per battery charge}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4f9f214, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bd2f4b78, unit=null, value=Drilling in unalloyed and medium-alloyed steel}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}