Unlock Your Personalized PricingLog In Now
new

Thick metal reciprocating saw blades (carbide)

Ultimate carbide reciprocating saw blade for cutting cast iron, stainless steel and other tough metals thicker than 1/4"

  • Product Class: Ultimate
  • Teeth per inch: 8
  • Blade features: Long life, Fast cut, Straight cut, Carbide tipped
ultimate

Customers also searched for metal recip saw bladereciprocating saw blade for thick metalreciprocating saw blade for cutting thick metalsaw blade for cutting metal or metal cutting saw blade.

Choose options

Teeth per inch
  • 8
Blade length
  • 6 in
  • 9 in
  • 12 in
Pack size
  • 3 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $70.25

Technical Data

Product Class
Ultimate
Teeth per inch
8
Blade features
Long life, Fast cut, Straight cut, Carbide tipped

Documents

Features & Applications

Features

  • Carbide-tipped teeth – essential if you want faster cuts and a longer lifespan when cutting tough metals like cast iron or stainless steel
  • Ultimate cutting life – one Hilti carbide recip blade will outlast up to 50 Standard bimetal blades
  • Smoother, steadier cutting – special tooth geometry help these blades to cut tougher materials with ease
  • Faster cuts – engineered to cut through thick cast iron and stainless steel faster than any other Hilti metal cutting blades
  • Low cost per cut – this extremely long-lasting blade can more than pay for itself in durability and fewer work stoppages for blade replacements

Applications

  • Faster cuts through tough metals – including cast iron, stainless steel and high-alloyed steel over 1/4" thick

For approval or certificate information, please see individual items.

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.