Medium metal reciprocating saw blades (carbide)
New product UltimateItem #r16522852
Ultimate carbide reciprocating saw blade for cutting 1/8 - 7/16" thick metal
- Product Class: Ultimate
- Shank: 1/2 in universal shank
- Teeth per inch: 10
Customers also searched for reciprocating saw blade for cutting thick metal, metal cutting saw blade, reciprocating saw blade for thick metal, saw blade for cutting metal or metal recip saw blade
- Carbide-tipped teeth – essential if you want faster cuts and a longer lifespan when cutting tough metals like cast iron or stainless steel
- Ultimate cutting life – one Hilti carbide recip blade will outlast up to 50 Standard bimetal blades
- Smoother, steadier cutting – special tooth geometry and more teeth-per-inch help these blades to cut tougher materials with ease
- Faster cuts – engineered to cut through medium thick cast iron and stainless steel faster than any other Hilti metal cutting blades
- Low cost per cut – this extremely long-lasting blade can more than pay for itself in durability and fewer work stoppages for blade replacements
- Faster cuts through tough metals – including cast iron, stainless steel and high-alloyed steel in 1/8 - 7/16" thickness
- Cutting structural steel