new
Multipurpose reciprocating saw blades (carbide)
Ultimate carbide reciprocating saw blades for demolition and fast cutting through metal, wood and other materials
- Product Class: Ultimate
- Teeth per inch: 6
- Blade features: Long life, Fast cut, Straight cut, Carbide tipped
ultimate
Customers also searched for metal recip saw blade, reciprocating saw blade for thick metal, reciprocating saw blade for cutting thick metal, saw blade for cutting metal or metal cutting saw blade.
Choose options
Teeth per inch
- 6
Blade length
- 6 in
- 9 in
- 12 in
Pack size
- 3 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $59.50
Technical Data
Product Class
Ultimate
Teeth per inch
6
Blade features
Long life, Fast cut, Straight cut, Carbide tipped
Documents
pdf SRB HNA Portfolio Overview_0622_g_en_2023, English [ 513.3 KB ]
Features & Applications
Features
- Top-performance carbide reciprocating saw blades delivering the cutting power and longevity needed on your toughest demolition jobs
- Unbeatable cutting life – one Hilti carbide recip blade will outlast up to 50 Standard bimetal blades
- Ultimate efficiency and economy – this longer-lasting blade can more than pay for itself in durability and fewer work stoppages for blade replacements
- Heavy-duty quality – special tooth geometry and fewer teeth-per-inch help these blades to cut tougher materials with ease
Applications
- Faster cuts to save time on extra-heavy-duty demolition work
- Cutting cast iron and high alloyed steel pipes and parts
- Cutting heavy metal-embedded wood
- Demolishing drywall
- Cutting through epoxy
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat
