Thin metal reciprocating saw blades
New product StandardItem #r8018781
Reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thin metal
- Product Class: Standard
- Shank: 1/2 in universal shank
- Teeth per inch: 18
Share
Features
- Economical bimetal blades optimized for cutting thin metal plate, heavy pipes, metal structures etc.
- Thin kerf for more flexibility – the ideal blade for flush cuts
- Multiple lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Rough, faster cuts through thin metal components (2-6 mm or 1/16 - 1/4")
- Flush cuts
- Cutting sheet metal
- Cutting pipes and profiles
- Cutting conduits