New to Hilti Online?Unlock your prices and shop 24/7Register Now

Fiber cement reciprocating saw blades

Recip. saw blade SPX 6 6 (3) plaster #284554

Ultimate reciprocating saw blade for cutting fiber cement and drywall (up to 365 mm thick)

  • Product Class: Ultimate
  • Shank: 1/2 in universal shank
  • Teeth per inch: 6
ultimate

Choose options

Teeth per inch
  • 6
Blade length
  • 6 in
Pack size
  • 3 pc
Product options
Quantity
Package
Total Pieces
3
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

$166.00

$166.00 / 1 Package

Technical Data

Product Class
Ultimate
Shank
1/2 in universal shank
Teeth per inch
6
Blade / disc thickness
0.051 in
Blade width
0.75 in
Blade features
Carbide tipped, Long life
Blade length
6 in

Documents

Features & Applications

Features

  • Specialized carbide reciprocating saw blade engineered to cut best in cement fiber boards, drywall and concrete backer boards
  • Longer lasting – tungsten carbide teeth give these blades the cutting speed and lifespan to get through bigger jobs with fewer blade changes
  • Built to slice through screws and embedded metal parts as needed

Applications

  • Cutting cement fiber board
  • Cutting fiber cement panel
  • Cutting gypsum plaster drywall
  • Cutting gypsum fiber board
  • Cutting insulation board with cement fiber coating

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.