AG 5D-22 Cordless angle grinder (5”)
New productItem #r13009738
Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 5" (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 4.9 in
- Tool body weight: 1.6 kg
Share
Features & Applications
Features & Applications
Features
- Compact, cordless 5" angle grinder for everyday cutting and grinding around the jobsite
- More cuts per charge – upgraded run time thanks to the combination of brushless motor and longer-lasting Nuron batteries
- Active Torque Control (ATC) – stops the grinder from spinning if the disc jams
- Comprehensive safety features – dead-man’s paddle switch, disc brake, soft start and auto shut-off
- Improved ergonomics – low weight and comfortable balance makes the grinder less tiring to use in any position
Applications
- Cutting rebar, pipes and sheet metal
- Cutting and grinding concrete, masonry, stone or roof tiles
- Notching, grinding, deburring and finishing metal surfaces
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.