SC 5ML-22 Cordless circular saw for metal
New productItem #r13250370
Cold-cutting cordless metal saw for fast, precise cuts up to 57 mm│2-¼” depth (Nuron battery platform)
- Max. cutting depth: 2.2 in
- Blade diameter: 6 in
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal
Share
Features & Applications
Features & Applications
Features
- Cold cut metal saw – virtually spark-free metal and stainless cuts with cordless portability
- Better handling – low weight, ergonomic grips and LED work light help you to slice quickly through your cutting line
- Comprehensive safety features – chip collector and rapid blade brake help to minimize the hazards from sawing on your jobsites
- Suitable for straight and pipe cutting – expand the functionality of your cordless circular saw for metal by adding an optional guiderail or pipe adapter
- On the Nuron battery platform – cordless circular saws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Fast, precise cuts up to 57 mm in metal
- Cutting channels, pipes, conduits and profiles
- Cutting openings in sheet metal for heating and air conditioning installation
- Cutting sandwich panels, mesh and corrugated sheet metal
- Corrective cutting and trimming of sheet metal
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.