- Home
- Business Optimization
- Work packages
- Threaded Rod Hangers
Threaded Rod Hangers
Experience more productivity, flexibility and versatility with Hilti's cast-in-place and post-installed rod hanger anchors
Whether you are hanging threaded rod overhead for pipes, conduits, trapezes, cable trays or HVAC duct, Hilti has cast-in-place and post-installed anchor options available for your applications in concrete or concrete over metal deck.
The cast-in-place problem solver
Uniquely designed to address everyday pain points faced by MEP contractors
Hilti’s cast-in anchors are perfect for your overhead pipe hanging applications, bringing speed and efficiency to the process. Installing anchors prior to the concrete pour allows you to install the overhead pipe hanging supports much quicker.
Kwik Cast cast-in-place anchors help prevent concrete from compromising the threads, reduce the risk of being knocked over, and improve the ease of installation with the stand up setting tool.
Hilti’s full portfolio of cast-in anchors has you covered for wood form work and metal deck projects as well as an innovative push-to-connect solution.
Kwik Cast Connect
Push-to-connect capability
Kwik Cast Connect KCC-WF Kwik Cast Connect KCC-MD Short Plate Kwik Cast Connect KCC-MD Long PlatePost-installed Anchors
If you're installing anchors after concrete has already been poured, choose from Hilti's selection of screw anchors, drop-in anchors and wedge anchors for hanging threaded rod.
Kwik HUS Screw Anchors
Kwik HUS-EZ I
The more overhead threaded rod hangers you need to install, the more you'll come to appreciate the ultimate performance screw anchor with a threaded rod receptacle built into the extended hex-shaped drive head. It works with an American National Standards Institute-tolerance drill bit, so there is no need for special close-tolerance bits. And its coarse thread design means little to no hammering and quick drawdown for significant time savings compared to conventional anchors. All that, plus superior holding, makes the KWIK HUS-EZ I a simple and efficient choice.
Shop Kwik HUS-EZ I anchorsKwik HUS-EZ E
Turn to the Hilti KH-EZ E when the application calls for an externally-threaded screw-in anchor to hold rod hangers. Reduced drilling demands and hammer-free installation combine to deliver significant time savings when compared with conventional anchoring systems, and the optimal thread design of the KH-EZ E gives it excellent holding power in a wide range of piping and electrical installations. The KH-EZ E is especially designed for close-to-ceiling applications, does not require special bits for installation and is an ideal solution for applications requiring an ICC-ES report for cracked concrete and seismic loading
Shop Kwik HUS-EZ E anchorsKwik HUS-EZ PM and PL
For those applications where a washer and anchor are typically needed, reach for the Hilti pan head screw anchors KH-EZ PM and KH-EZ PL. These medium (PM) and large (PL) pan head screws help eliminate fumbling with multiple components to anchor during installment, along with providing an oversized washer head to fasten a multitude of fixtures to concrete or grout-filled CMU. With the Torx pattern built into the head design for quick and easy installation, the KH-EZ PM and PL screw anchors are manufactured with perceptive design to fit into tight spaces effortlessly.
Shop Kwik HUS-EZ PM and PL anchorsKwik HUS-EZ
KWIK HUS-EZ offers one solution for every zone: cracked concrete, uncracked concrete, concrete over metal deck and grout-filled CMU blocks in seismic and non-seismic zones. KWIK HUS-EZ is a reliable, easy-to-set and fully-removable fastening solution with a comprehensive cracked concrete and seismic ICC-ES approved portfolio from 1/4" to 3/4" and an ICC-ES approval pending for grout filled CMU blocks.
Shop Kwik HUS-EZ anchorsHDI Drop-in Anchors
Hilti HDI+, HDI-P and HDI-P TZ drop-in anchors with automatic setting tool take productivity and reliability to the next level. For rod hanging applications in post-tension slabs, hollow core panels and precast planks, this innovative rod hanging system offers productivity-based advantages to installers with no overhead hammering required.
The Hilti HDI-P TZ is the top-rated anchor for applications requiring cracked concrete and seismic approval when minimal concrete embedment is allowed. Requiring just 3/4" of concrete embedment, this anchor is ideal for concrete slabs with post-tensioned cable.
Shop HDI-P TZ anchors Shop HDI-P anchors Shop HDI+ anchorsAutomatic setting tools for HDI anchors have an integrated SDS Plus (TE-C) stop hammer drill bit that helps increase productivity by almost 50%.
Shop HDI-P TZ Auto Setting Tool Shop HDI-P Auto Setting Tool Shop HDI+ Auto Setting ToolKwik Bolt Wedge Anchors
From the ultimate performing KB-TZ2, to your everyday seismic stud anchor KB1, the Hilti Kwik Bolt wedge anchor portfolio offers the best balance of performance and price available.
Shop Kwik Bolt TZ2 anchors Shop Kwik Bolt 1 anchors Shop all wedge anchorsHilti’s AT module allows you to more easily install the KB-TZ2 and KB1 anchors into concrete without a torque wrench. This add-on module also documents the number of fastenings so you can easily provide documentation to the inspector that shows the anchors were pre-tensioned properly.
Shop AT Module