- Home
- Business Optimization
- Solutions
- Engineering Solutions
- Anchor Design Center
![Image alt text (optional)](/content/hilti/W1/CA/en/business/business/engineering/anchors/_jcr_content/cta/image.coreimg.jpeg/1618257566196/2020-01-20-11-19-17.jpeg)
Anchor Design Center
Resources for anchoring applications
Designers, specifiers and contractors trust Hilti to consistently deliver some of the industry’s leading mechanical and chemical anchoring systems. That’s because no other manufacturer combines forward-thinking product development with decades of real-life feedback and experience from the jobsite. It means every mechanical anchor, removable screw anchor and adhesive anchor comes with confidence, security and trust.
Anchor design applications
![](/content/hilti/W1/CA/en/business/business/engineering/anchors/_jcr_content/mainSection/mainColumn/call_to_action_copy_/image.coreimg.png/1674248873170/2854374-dscf3480.png)
KWIK-X DUAL ACTION ANCHOR
Simplicity of a mechanical anchor with high capacity performance of an adhesive
Save time on the jobsite and help minimize the risk of installer error with the Kwik-X system, comprised of the Kwik-HUS Capsule (KHC) and Kwik HUS-EZ screw anchor, Kwik-X is the only Dual Action system on the market.
![Construction worker using Hilti SafeSet installation method with VC 140-2-22 "vac-pack" vacuum and TE 60-22 cordless rotary hammer. HDE 500-22 cordless adhesive dispenser, HIT-RE 100 adhesive anchor](/content/hilti/W1/CA/en/business/business/engineering/anchors/_jcr_content/mainSection/mainColumn/call_to_action/image.coreimg.jpeg/1648068421800/l146027.jpeg)
Improve anchor installation
Set anchors easier, faster and safer with the next generation Hilti SafeSet system
Save up to 60% on installation time by eliminating hole cleaning with the VC 140 “vac pack” and a Hilti Hollow Drill Bit—the only system designed to work in damp concrete without load reduction.
Take the guess work out of proper mortar injection with the HDE 500 Smart Dispenser that communicates the proper dispensing dosage and lets you know when a replacement is needed.