- Home
- Solutions
- Business Optimization
- PROFIS Engineering Suite
- RAM + PROFIS

RAM + PROFIS
Enhancing design productivity through software integration with a winning combination
Hilti and Bentley are working together to help increase time savings and design accuracy for your structural steel to concrete connection designs. By integrating Bentley’s RAM Structural Systems and Hilti’s PROFIS Engineering design software programs, structural engineers can transfer designs between the two programs. Update to the latest version of RAM Structural systems and register for a PROFIS Engineering License to get started today.
WHY INTEGRATE RAM + PROFIS ENGINEERING?

SEAMLESS INTEGRATION WHEN IT MATTERS MOST
Import from RAM Structural software
Save up to 10 minutes per design by importing your foundation, base plate, profile and all material properties from RAM Structural Systems.
COMPLETE DESIGN FROM START TO FINISH
Comprehensive anchor design
Design your anchors, base plate, stiffeners, and welds all in one platform, saving up to 60 minutes per design. Now including multiple load combinations and multiple base materials.
DRIVING ACCURACY THROUGH INTEGRATION
BIM/CAD export
Save up to 15 minutes per design by exporting your base plate configurations to REVIT using the direct plug-in.
Standard |
Premium |
|
---|---|---|
Anchor Design: ACI 318 and CSA A23.3 Design Post-Installed Anchors Cast-In Anchors |
✔ ✔ ✔ |
✔ ✔ ✔ |
Base Materials: Concrete Concrete-Over-Metal-Deck Masonry |
✔ ✔ |
✔ ✔ ✔ |
Productivity Features: Project Sharing Customizable Reports Multiple Load Combinations Load Engine |
✔ (10 Combinations only with RAM integration) |
✔ ✔ ✔ ✔ |
Base Plate Design Type: Rigid Anchor Load Distribution AISC Design Guide 1 Component Based Finite Element Analysis (CBFEM) Profile, Baseplate, Weld, Stiffener and Concrete Design |
✔
|
✔ ✔ ✔ ✔ |
Integrations with 3rd party Analysis Software: Import Loads from Excel Integration with RAM Structural |
|
✔ ✔ |
Output: Item Number BIM/CAD Export REVIT Plug-in TEKLA Plug-in |
✔
|
✔ ✔ ✔ ✔ |
Smart Design Tools: |
|
|
Select the right license for you

PROFIS Engineering Standard
- Builds on the features of PROFIS Anchor
- Free of charge
- Available upon completion of free Premium 30-day trial

PROFIS Engineering Premium: Standalone License
- Ideal for single users
- Only one user access per license
- $35/month or $320/year

PROFIS Engineering Premium: Floating License
- Ideal for medium-sized companies
- Up to 40 users
- Only one user access per license
- $45/month or $475/year