B22 2.6 22V Battery
New productItem #r6227138
Compact 22V 2.6 Ah Li-ion battery
- Weight: 1.08 lb.
- Dimensions (LxWxH): 5.3 x 3.7 x 2.1 in
- Working temperature range: -17 - 60 °C
Share
Features & Applications
Features & Applications
Features
- Compact and lightweight 22V battery with improved run time
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging and reduce overload during application
Applications
- Compatible with all Hilti 18V and 22V cordless tools
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Working in tight spaces where compact size and low weight are high priorities
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.