VC 75-1-A22 Cordless construction vacuum
New productItem #r8029380
Compact and cordless construction vacuum for jobsite clean ups (dry), 1 gallon tank
- Max. Vacuum: 1.67 psi
- Container capacity: 4 l
- Dust capacity: 7 lb.
Share
Features & Applications
Features & Applications
Features
- Compact size and light weight for easy carrying. Shoulder strap to carry tool close to the body while keeping both hands free
- Two power modes – eco and full
- A floor tool and a crevice nozzle are stored on-board
- Hose expands up to 2.5 m to reach into tight corners
- Manual filter cleaning to keep the filter clear and suction high
Applications
- Cleaning
- Dust extraction from drilling
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.