New to Hilti Online?See your customized prices and shop 24/7Register now

Drill drivers and screwdrivers

Explore our range of drill drivers and screwdrivers optimized for higher performance and handling comfort in light- to heavy-duty drilling in wood, metal, masonry and more

18 Products

Filter

Nuron

SF 4-22 Cordless drill driver
Description
Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
314 in-lb (soft joint), 549 in-lb (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
2 - 13 mm
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 4H-22 Cordless hammer drill driver
Description
Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
314 in-lb (soft joint), 549 in-lb (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
2 - 13 mm
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 6H-22 Cordless hammer drill driver
Description
Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
Maximum torque (Soft / Hard Joint)
575 in-lb (soft joint), 752 in-lb (hard joint)
No load RPM
gear 1: 490 rpm; gear 2: 2000 rpm
Chuck clamping range
2 - 13 mm
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 10W-22 Cordless drill driver
Description
Cordless drill driver with higher torque which specializes in demanding applications in wood and other materials
Maximum torque (Soft / Hard Joint)
841 in-lb (soft joint), 1062 in-lb (hard joint)
No load RPM
gear 1: 330 rpm; gear 2: 560 rpm; gear 3: 1300 rpm; gear 4: 2230 rpm
Dimensions (LxWxH)
9.4 x 2.6 x 8.7 in
Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SD 5000-22 Cordless drywall screwdriver
Description
Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards, and exterior sheathing
Tool body weight
2.4 lb
Max. torque
5 ft-lbs
Rated voltage
21.6 V

Nuron

ST 2000-22 Cordless metal screwdriver
Description
Lighter and more powerful cordless metal screwdriver for heavy duty fastening
Tool type
Screwdriver
RPM
2000 rpm
Max. torque
110.6 in-lbf

Nuron

SBT 6-22 Cordless drill driver
Description
Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs (Nuron battery platform)
RPM
2000 rpm
Max. torque
752.3 in-lbf
Chuck type
Keyless chuck
SFE 2-A12 Multi-head drill driver
Description
Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
Maximum torque (Soft / Hard Joint)
186 in-lb (soft joint), 301 in-lb (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Number of gears
2
SF 2H-A12 Cordless hammer drill driver
Description
Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
Maximum torque (Soft / Hard Joint)
186 in-lb (soft joint), 301 in-lb (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Chuck clamping range
1 - 10 mm
SFD 2-A12 Cordless screwdriver
Description
Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
Maximum torque (Soft / Hard Joint)
186 in-lb (soft joint), 301 in-lb (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Number of gears
2
SF BT Cordless drill
Description
Cordless drill for predrilling accurate holes for X-BT fasteners
Application
[consumable dependent]
RPM
4000 rpm
Max. torque
2 ft-lbs
ST 1800 Metal construction screwdriver
Description
Screwdriver with adjustable torque for steel and metal applications
RPM
1900 rpm
Max. torque
194.7 in-lbf
Rated voltage
120 V
SD 2500 Drywall screwdriver
Description
Corded drywall screwdriver with 2500 rpm for wood/drywall applications
Max. torque
14 ft-lbs
Weight
3.3 lb
Dimensions (LxWxH)
12.2 x 3 x 6.7 in
SD 4500 Drywall screwdriver
Description
Corded drywall screwdriver with 4500 rpm for drywall applications
Max. torque
7 ft-lbs
Rated voltage
120 V
Weight
3.1 lb
UD 16 Drill driver
Description
Corded two-speed, high-torque drill driver for wood applications
Chuck clamping range
2 - 13 mm
No load RPM
gear 1: 900 rpm; gear 2: 2500 rpm
Maximum torque (Soft / Hard Joint)
708 in-lb (soft joint)
UD 30 Drill driver
Description
Corded two-speed, high-rpm drill driver for metal applications
Chuck clamping range
2 - 13 mm
No load RPM
gear 1: 1200 rpm; gear 2: 3300 rpm
Maximum torque (Soft / Hard Joint)
451 in-lb (soft joint)
UH 700 Hammer drill
Description
Corded two-speed, high-torque hammer drill driver for universal use
Chuck clamping range
2 - 13 mm
No load RPM
gear 1: 900 rpm; gear 2: 2500 rpm
Maximum torque (Soft / Hard Joint)
708 in-lb (soft joint)
UD 4 Drill driver
Description
Lightweight, compact corded drill driver for applications in metal and wood
Chuck clamping range
1 - 10 mm
No load RPM
gear 1: 3200 rpm
Maximum torque (Soft / Hard Joint)
106 in-lb (soft joint)