X-ECT MX Cable tie mount
New product PremiumItem #r3168
Plastic cable/conduit tie holder for use with collated nails
- Application: Conduits, Electrical applications, Bunched cables, Single cables
- Material: Polyamide (PA), Halogen-free, Silicone-free, Flame-retardant according to EN 60695-2-11 at 650°C, Flame-retardant according to IEC 60695-2-11 at 650°C, Flame-retardant according to VDE 0471 part 2-11 at 650°C, UV-resistant (fair)
- For use with (tools): BX 3-ME-22, BX 3-ME-A22, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
Share
Customers also searched for gas actuated, mechanical anchors or straps
Features
- Friction-fit in the nose of BX/GX/DX nailers for easy handling
- The most time and cost-efficient method of installing cables and conduits
- UL listed, plenum rated
- Fire-retardant version available
- The cable tie can also be assembled prior to fastening
Applications
- Fastening electrical cables
- Fastening conduits
- Fastening water and heating pipes
- Universal holder for all types of cable ties up to 9 mm wide
- Typical spacing between fastening elements ranges from 50-100 cm – load and cable stiffness must be taken into account
For approval or certificate information, please see individual items.