CFS-TTS MD Firestop Top Track Seal
New product
Ultimate
Item #r9599576
Firestop Preformed solution for top-of-wall drywall joints under metal deck – eliminates the need for slow, messy stuff-and-spray firestop
- Length: 120 in
- Movement: Yes
- Product Class: Ultimate
Share
Features & Applications
Features & Applications
Features
- Quick and simple installation – designed to help increase your productivity and reduce labor costs – fewer working steps (one and done)
- Significantly boosts your productivity vs. traditional methods: stuff & spray and castle cut drywall - allowing you to meet your critical construction time-lines
- No spray, no mess, no equipment, no power needed & zero waste
- Hilti foil protected plugs and covers are easy to install and provide a tight smoke and sound seal with no itchy mineral wool exposed to the installer
- Hilti-branded foils allow for easy inspections
Applications
- Firestop, smoke and sound seal for head-of-wall joints between gypsum walls to corrugated metal deck & metal roof decks
- CFS-TTS MD OS is designed as a flexible solution for various track sizes, applications and joints around the beam
- CFS-TTS MD 600 is designed for 6” track width only
For approval or certificate information, please see individual items.