MT-C-L1 OC Corner angle
New productItem #r12283517
Angle bracket for assembling light-duty strut channel structures, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 6 mm
Share
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Right-angle connections between any MT strut channels or MT girders
- Assembling 2D metal framing for MEP support structures with light loads
- Suitable for use in moderately corrosive environments