Nuron
DD 150-U-22 Cordless core drill







Cordless diamond coring machine for handheld or rig-based coring from 52-162 mm (2 - 6-3/8") in concrete or up to 252mm (10”) in masonry (Nuron battery)
- Diameter range: 2-1/16 - 6-3/8 in
- Base material: Masonry, Asphalt, Concrete, Reinforced concrete, Wood
- Operation mode: Hand-held and rig-mounted drilling system
Customers also searched for cordless core drill, battery drill or cordless core rig.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $2,699.00
Technical Data
Diameter range
2-1/16 - 6-3/8 in
Base material
Masonry, Asphalt, Concrete, Reinforced concrete, Wood
Operation mode
Hand-held and rig-mounted drilling system
Rated input power
1650 W
Number of gears
20
Weight according EPTA-Procedure 01/2003 without battery
16.3 lb
Weight of complete system
42 lb
A-weighted emission sound pressure level
92 dB (A) 1
Corner accessibility
6.5 in
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- E-gears for higher performance – electronic gears set RPM/torque combinations for optimized drilling speeds at every diameter
- Safer handheld coring – Active Torque Control (ATC) helps protect you from uncontrolled spinning if the core bit jams
- More coring per charge – pair with new cordless optimized core bits for up to 30% more battery reach
- Easier core removal – oscillating function helps shake loose stuck cores to save downtime
- Less multi-tasking – Bluetooth® connects information from your water management system and vacuum all in one real-time display
Applications
- Rig-based wet drilling in concrete for pipe penetrations, cable trays and ducts and for the installation of railings and barriers
- Handheld wet drilling for small pipe penetrations in plumbing applications
- Handheld dry drilling in masonry for pipe penetrations in plumbing, heating and air conditioning installations
- Handheld coring for large diameter sewage pipes, chimneys, and stove installations
- Hand-held core drilling in wood up to 202 mm (8”) diameter and rig-based core drilling in wood up to 162 mm (6 1/4”) diameter
For approval or certificate information, please see individual items.
Related Products
Ultimate core bit for hand-held and rig-based core drilling in virtually all types of concrete and masonry – core bit for cordless core drills
Ultimate wood core drill bit for fast drilling in all types of wood – for cordless core drills and corded tools
Compact and lightweight core drill stand for Hilti DD 110/150/160 cordless coring machines
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


