New to Hilti Online?See your customized prices and shop 24/7Register now

46 Products for "epd"

Filter

New

MP-A I-R Pipe shoe inlay (EPDM)
Description
EPDM insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
Fire resistance ( Yes/No)
No
Temperature resistance
-20 - 100 °C
Material composition
EPDM, Self-adhesive layer, Release liner
DD-CE connection end
Description
DD-CE connection end, threaded barrel bits
Base materials
Concrete
Drilling Mode
N/A
Wet or dry operation
Wet
This product is designed for wet coring.
MEK Channel end cap
Description
Channel end cap for all HS Hilti strut profiles
Surface finish
n/a
MT-EC-70 Girder end cap
Description
Channel end cap for MT-70 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-80 Girder end cap
Description
Channel end cap for MT-80 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-90 Girder end cap
Description
Channel end cap for MT-90 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-100 Girder end cap
Description
Channel end cap for MT-100 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-30 Strut end cap
Description
Channel end cap for MT-30 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT-EC-40/50 Strut end cap
Description
Channel end cap for MT-40 and MT-50 strut channels
Material composition
PPB-M02
Surface finish
n/a
Connection end BU
Description
Connection end for diamond coring inserts with M41 thread
Connection end
BU (Hilti)
Connection end BS
Description
Connection end for diamond coring inserts with M41 thread
Connection end
BS (1-1/4 in)
Connection end BL
Description
Connection end for diamond coring inserts with M41 thread
Connection end
BL (Hilti)
Connection end BT
Description
Connection end for diamond coring inserts with M41 thread
Connection end
BT (5/8 in)
Connection end BI
Description
Connection end for diamond coring inserts with M41 thread
Connection end
BI (Hilti)

New

MW-LP L Cable lock kit with wire rope loop ending
Description
Wire rope with end loop and adjustable lock for suspending fixtures from suitable building features such as steel beams
Material composition
Wire: steel, Lock: aluminium
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MW-LP CL Channel lock kit with wire rope loop ending
Description
Wire rope with end loop and adjustable channel lock for suspending strut trapeze from suitable building features such as steel beams
Material composition
Wire: steel, Lock: brass
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
X-EDS Steel nails


Description
Single nail for fastening metal elements to steel structures with powder-actuated tools
Base materials
Steel
Minimum thickness of base material (steel)
1/4 in
Environmental Conditions
Dry indoor

New

MW-EB CL Channel lock kit with wire rope eyebolt ending
Description
Wire rope with pre-mounted threaded eyebolt and adjustable channel lock for suspending strut trapeze from concrete
Material composition
Wire: steel, Lock: brass, Eye-bolt: steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MW-EB L Cable lock kit with wire rope eyebolt ending
Description
Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete
Material composition
Wire: steel, Lock: aluminium, Eye-bolt: steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
GX-IE Gas-actuated insulation nailer
Description
Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25-150 mm| 1" – 5 7/8")
Fastener Intake
Single
Fastener length range
0.98 - 5.91 in
Power source type
GC 52 Gas can
DSH 600-X 12" Gas cut-off saw
Description
Compact top-handle gas saw (63cc) with blade brake, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal
Motor cylinder
63.3 cm³
Rated power
3.2 kW
Wet or dry operation
Wet and Dry
This product is designed for wet and dry coring.
MT-ES-60 Splice clevis
Description
Splice connector for coupling MT-60 strut channels end-to-end
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-ES-40 Splice clevis
Description
Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-ES-40 OC Splice clevis
Description
Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-ES-60 OC Splice clevis
Description
Splice connector for coupling MT-60 strut channels end-to-end, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-ES-90 OC Splice clevis
Description
Splice connector for coupling MT-90 or MT-100 girders end-to-end, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-ES-70 OC Splice clevis
Description
Splice connector for coupling MT-70 or MT-80 girders end-to-end, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
TE-S Tile Smasher
Description
TE-S connection end tile smasher.
Connection end
TE-S
S-B Screwdriver bit
Description
Customized screwdriver bit with 7/16" connection end
Connection end
7/16 in hexagonal

New

MT-ES-40 FL Pre-assembled splice clevis
Description
Splice connector with pre-assembled Fast-Lock nut and bolt for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-ES-40 FL OC Pre-assembled splice clevis
Description
Splice connector with pre-assembled Fast-Lock nut and bolt for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D), for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
CFS-CID ARB Supporting shaft for metal deck hole saws
Description
Supporting shaft for metal deck hole saws available in both TE-Y and TE-C connection ends
No technical data available
Plastic nozzle tip for CF and EX/DS
Description
Foam dispenser accessories
No technical data available
SPX Masonry diamond blade
Description
Ultimate diamond blade with Equidist technology optimized for cutting in masonry
Tool type
Angle grinder, Electric cutter, Gas saw, Battery cut-off saw
Base material
Masonry
Product Class
Ultimate
 
This product is designed for wet and dry coring.
Adapter DD-BI/M24
Description
Connection end for diamond coring inserts with M24 thread
Connection end
BI (Hilti)

New

SDS-Plus Carbide Rebar Cutter
Description
Carbide tipped rebar cutter with SDS-Plus connection end for use in hammer drills. Use rotation mode only to drill through rebar
No technical data available

New

SDS-Plus Carbide Rebar Hammer Bit
Description
Carbide tipped rebar hammer drill bit with SDS-Plus connection end for use in hammer drills. Use hammer drill mode for faster drilling through rebar
No technical data available
SPX-T core bit (mm)


Description
Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
For use with
DD 30-W
Base materials
Concrete
Drilling Mode
Hand-held, Rig-mounted
This product is designed for wet coring.
SPX-T core bit (inch)


Description
Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
For use with
DD 30-W
Base materials
Concrete
Drilling Mode
Hand-held, Rig-mounted
This product is designed for wet coring.
3D Design plug-in suite
Description
3D modeling plug-ins for planning mechanical, electrical and industrial designs in engineering software such as Intergraph, Aveva, Autodesk, and Bentley
Graphic card requirement
OpenGL 3.0 support
System requirements
As per Host System
Minimum required disc space
1024 MB

New

HIT-Glass balustrade installation kit
Description
Installation kit for installing glass balustrades and handrails, including HIT-HY 270 mortar, EP foam positioning aids and HIT-RE 60-glass mixer attachments
Storage and transportation temperature range
5 - 25 °C
X-IE 6 Insulation fastener
Description
Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Base materials
Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
SPX Universal diamond blade
Description
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
Tool type
Angle grinder, Electric cutter, Gas saw
Base material
Masonry, Natural stone, Concrete, Concrete (reinforced)
Product Class
Ultimate
 
X-IE-G 6 Insulation fastener
Description
Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
Application
Rigid Board Insulation, Mineral Wool Insulation
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Base materials
Concrete (soft)
SP-L/M Electroplated Diamond Wire (Concrete & Steel)
Description
Premium diamond wire for high speed cutting in reinforced concrete (10-15 kW wire saw)
Base material
Concrete, Concrete (reinforced), Steel
Segment type
Electroplated
Wet or dry operation
Wet and Dry
This product is designed for wet and dry coring.

New

HIT-Glass Positioning aid
Description
Foam positioning aid to center and align glass panes in the metal shoe, for use with the HIT-HY 270 adhesive anchor
No technical data available