New to Hilti Online?See your customized prices and shop 24/7Register now

Pipe supports

Pipe clamps, pipe shoes, U-bolts, pipe hangers, straps and other pipe support elements for pipe structures in modular support systems

Filter

14 Products

Pre-assembled strut clamp with angled top and innovative design for easy attaching of tubing and pipes to strut channels
Rigid strut clamp with angled top for attaching tubing and pipes to strut channels
Hop-dip galvanized rigid strut clamp
Easy-to-install speed lock clevis hanger for pipes
Galvanized pre-assembled pipe clamps with FM approval for seismic bracing of fire sprinkler pipes
Outdoor coated (OC) U-bolts for universal piping applications
Connectors and coated U-Bolts for attaching single pipe runs on vertical MT girders
Connectors and U-Bolts for attaching single pipe runs to vertical MT girders
Outdoor coated (OC) pipe straps for universal piping applications
Adjustable single pipe shoes with outdoor coating for fastening 21-173 mm (1/2" to 6") diameter pipes to various base materials in moderately corrosive environments
Adjustable double pipe shoes with outdoor coating for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
Adjustable quadruple pipe shoes with outdoor coating for fastening 217-610 mm (8" to 24") diameter pipes to various base materials in moderately corrosive environments
Adjustable pipe shoe with weldable pipe interface for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
Pre-assembled strut clamp with tightening screw on top for easy access for attaching tubing and pipes to strut channels