Search Results
744 Products for "c2c"
Filter

- Description
- Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according EPTA-Procedure 01/2003 without battery
- 6.6 lb
- Optimum Hammer drilling range
- 1/4 - 5/8 in
- Single impact energy
- 1.8 ft-lbf

- Description
- Replacement parts for TE-C-BK rotary hammer core bits
- Connection end
- TE-C (SDS Plus)
- Base material
- n/a
- System parts
- Yes

- Description
- Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete
- Connection end
- TE-C (SDS Plus)
- Base material
- Brick, Concrete, Masonry, Natural stone, Sand-lime block
- Working mode
- Hammer drilling

- Description
- Elongated angle bracket for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Right-angle, elongated connector for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Node for assembling strut channels in a T shape
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

premium
- Description
- SDS Plus (TE-C) joint chisels for removing mortar
- Connection end
- TE-C (SDS Plus)
- Application
- Mortar removal
- Product Class
- Premium


premium
- Description
- Self-sharpening SDS Plus (TE-C) tile chisels for scraping away surface materials
- Connection end
- TE-C (SDS Plus)
- Application
- Tile removal
- Product Class
- Premium


- Description
- Double wing fitting for connecting three strut channels in a 3D structure
- Material composition
- Q355 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New
standard
- Description
- Ultra-robust SDS Plus (TE-C) pointed chisel bits for chipping/breaking up concrete and masonry
- Connection end
- TE-C (SDS Plus)
- Product Class
- Standard


New
standard
- Description
- Ultra-robust SDS Plus (TE-C) flat chisel bits for chipping/channeling into concrete and masonry
- Connection end
- TE-C (SDS Plus)
- Width
- 0.9 in
- Product Class
- Standard


- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Stainless steel (A4) C-Channel profile for light-duty applications
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)


- Description
- Stainless steel (A4) C-Channel profile for medium-duty applications
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)


premium
- Description
- Extra-sharp SDS Plus (TE-C) floor scraper chisels for removing flooring and coatings using demolition tools
- Connection end
- TE-C (SDS Plus)
- Width
- 3.9 in
- Product Class
- Premium


New
standard
- Description
- Ultra-robust SDS Plus (TE-C) scaling chisels for scraping away weld spatter, formwork seepage and other residues
- Connection end
- TE-C (SDS Plus)
- Application
- Scaling, Channeling
- Product Class
- Standard


- Description
- Wear parts and other components for SDS Plus (TE-C) floor scraper chisels
- Connection end
- TE-C (SDS Plus)
- Product Class
- Premium

premium
- Description
- Extra-sharp SDS Plus (TE-C) brick channel chisels for gouging channels in masonry
- Connection end
- TE-C (SDS Plus)
- Application
- Channeling
- Product Class
- Premium


- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280 or better steel
- Surface finish
- Outdoor Coated - ZM
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280 or better steel
- Surface finish
- Outdoor Coated - ZM
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280 or better steel
- Surface finish
- Outdoor Coated - ZM
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Right-angle, elongated connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Double wing fitting for connecting three strut channels in a 3D structure, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Node for assembling strut channels in a T shape, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280GD
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 2.75 mm

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280GD
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 2 mm

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280GD
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 2.75 mm

- Description
- Medium-duty unslotted C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280GD
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 2.75 mm

- Description
- Stainless steel (A4) double C-Channel profile for medium-duty applications
- Material composition
- Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish
- Outdoor Plus - Stainless Steel
- Environmental conditions
- Outdoor high pollution (C4 – high / C5)


- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280 or better steel
- Surface finish
- Outdoor Coated - ZM
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280GD
- Surface finish
- Outdoor Coated - ZM
- Material thickness
- 2.75 mm

- Description
- Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition
- S280GD
- Surface finish
- Outdoor Coated - ZM
- Material thickness
- 2 mm

- Description
- Medium-duty unslotted double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition
- S280GD
- Surface finish
- Indoor Coated - Pre-galvanized
- Material thickness
- 2.75 mm

- Description
- Right-angle, elongated connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- Elongated angle bracket with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
- Material composition
- S235JR
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Node with pre-assembled Fast-Lock nut and bolt for assembling strut channels in a T shape
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- 3D connector for assembling rigid strut channel structures for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 4 mm

- Description
- Elongated angle bracket with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
- Material composition
- S235JR
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- Node with pre-assembled Fast-Lock nut and bolt for assembling strut channels in a T shape, for outdoor use with low pollution
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- T-bolts for tension and perpendicular shear loads (2D loads)
- Material, corrosion
- Carbon Steel, Hot-Dip Galvanized, Stainless steel, A4, Carbon steel, zinc-plated
- Compatible Anchor Channel
- HAC-40, HAC-50, HAC-60, HAC-70, HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70
- Channel profile
- HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70, HAC-V-T Rebar XTS, HAC-V EDGE

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Side handles
- Chuck type
- n/a

- Description
- SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry
- Connection end
- TE-C (SDS Plus)
- Base material
- Brick, Masonry, Limestone
- Working mode
- Hammer drilling, Drilling


- Description
- Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)
- Cutting capacity
- 1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 5.4 x 3 x 19.1 in

- Description
- Cordless pistol-grip cutter for copper and aluminum cables up to 3.2” │ 80 mm (Nuron battery platform)
- Cutting capacity
- 3,3" Al cable, 3,3" Cu cable, Al Class 1: Max. outer diameter 85 mm, Al Class 2: Max. outer diameter 85 mm, Al Class 5: Max. outer diameter 85 mm, Cu Class 1: Max. outer diameter 85 mm, Cu Class 2: Max. outer diameter 85 mm, Cu Class 5: Max. outer diameter 85 mm
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 16.6 x 4.1 x 20.7 in

- Description
- Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
- Temperature - range
- -4 °F - 1112 °F
- Measuring accuracy
- from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
- Temperature resolution
- 0.1 °C

- Description
- Setting tools for the SDK2 and PDK2 sealing caps for decking and siding applications
- For use with (tools)
- [consumable dependent]

- Description
- Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Material thickness
- 3 mm

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Chucks
- Chuck type
- Adapter
- Product information
- Adapting a chuck to a tool with TE-C (SDS Plus) connection

- Description
- Compact dual-mode, pistol-grip SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
- Weight according EPTA-Procedure 01/2003 without battery
- 6 lb
- Optimum Hammer drilling range
- 5/32 - 15/32 in
- Single impact energy
- 1.3 ft-lbf

- Description
- Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
- Accessory type
- Chucks
- Chuck type
- n/a

- Description
- Compact triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, precision hammer drilling and rotary-only drilling
- Weight according EPTA-Procedure 01/2003 without battery
- 6 lb
- Optimum Hammer drilling range
- 5/32 - 15/32 in
- Single impact energy
- 1.3 ft-lbf

- Description
- Multifunctional loop clamp for fastening MW wire rope suspension systems to any vertical, horizontal or sloped surface
- Material composition
- Steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Dust removal system for SDS Plus
- For use with
- TE 2, TE 2-S, TE 30, TE 30-A36 G02, TE 30-AVR G02, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-A22, TE 6-A22 G04, TE 6-A36 G04, TE 7, TE 7-C
- Weight
- 0.99 lb
- Maximum drilling depth
- 4-1/8 in

- Description
- USB charging adapter for Hilti 12V batteries to charge tablets, phones and other devices with USB-C or USB-A ports
No technical data available

premium
- Description
- Ceiling clip with pre-mounted nail
- Application
- Acoustic ceiling
- Material
- Carbon steel
- Base materials
- Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck)

- Description
- Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
- Distance measurement accuracy
- ±2 mm + 2 ppm
- Operating distance range – of remote control (diameter)
- 7 - 656 ft
- IP protection class
- IP 55 (EN 60529)

- Description
- Metal conduit strap with pre-mounted concrete nail for use with powder actuated tools
- Application
- Conduit Fastening
- Material
- Carbon steel
- For use with (tools)
- DX 351, DX 460, DX 5, DX 6